IESNA:LM-63-2002
[TEST]P950100
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-927-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18234
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1839.5 1911.5 2045 2195.8 2327.4 2443.6 2535.9 2596.4 2619.4 2642.5
2735.7 2816.3 2934.5 3185.2 3544.4 3971.9 4401.2 4818.1 5187 5486.7
5819 6124.5 6438.6 6733.5 6996.7 7085 6935.2 6567.3 5598.1 3606.9
1316 479.3 251.7 139.3 74.9 22.1 0
1839.5 1924 2061.3 2210.2 2346.6 2457.1 2553.1 2610.8 2634.8 2656.9
2739.5 2815.4 2923.9 3151.6 3500.2 3917.1 4332.1 4760.5 5135.1 5475.1
5787.3 6141.8 6439.5 6735.4 7010.1 7134 7047.6 6712.3 5815.2 3898.9
1494.6 524.5 276.6 150.8 79.7 26.9 0
1839.5 1912.5 2042.1 2188.1 2316.8 2428.3 2514.7 2571.4 2593.5 2603.1
2667.5 2753.9 2850.9 3033.4 3342.7 3733.7 4180.3 4630.8 5040 5374.3
5679.7 6021.7 6405.9 6785.3 7146.5 7437.5 7634.5 7622.9 6951.5 5118.8
2378.3 776.1 397.7 222.8 104.7 34.6 0
1839.5 1901.9 2021 2156.4 2273.6 2375.4 2458.1 2508 2529.1 2535.9
2570.4 2662.6 2755.8 2864.4 3069.9 3367.7 3730.8 4138.1 4573.2 5017
5454 5909.3 6390.5 6920.8 7463.5 7888 8238.6 8606.5 8743.9 7613.3
4778.7 1836.6 712.7 387.1 211.3 67.2 0
1839.5 1897.1 2001.8 2122.8 2231.4 2326.5 2406.2 2458.1 2483 2495.5
2512.8 2573.3 2674.2 2757.7 2861.5 3040.1 3303.3 3628 4008.4 4457
4984.3 5579.8 6204.2 6928.5 7565.3 8194.5 8841.9 9627.6 10529.6 10730.3
9007.1 5539.5 2373.5 1069.1 522.5 204.6 0
1839.5 1884.6 1971.1 2071.9 2173.7 2268.8 2349.5 2411 2446.5 2472.5
2492.6 2531.1 2608.9 2707.8 2790.4 2886.5 3046.9 3281.2 3600.1 3963.2
4379.2 4843.1 5356 5947.7 6625.9 7457.7 8446.1 9635.3 11261.5 12791.7
12713.9 10201.1 6058.2 2590.6 898.1 201.7 0
1839.5 1883.6 1967.2 2070.9 2167 2260.2 2341.8 2405.2 2443.6 2471.5
2491.7 2530.1 2603.1 2700.1 2786.6 2880.7 3028.6 3240.9 3560.8 3895
4323.4 4745.1 5248.5 5825.7 6510.6 7344.4 8333.7 9530.6 11160.6 12785.9
12751.3 10278.9 6180.2 2663.6 918.3 206.5 0
1839.5 1876 1945.1 2030.6 2120.9 2209.3 2295.7 2366.8 2415.8 2453.2
2490.7 2539.7 2594.4 2646.3 2718.4 2819.2 2935.4 3081.4 3300.5 3604.9
3978.6 4419.5 4949.7 5601 6370.4 7260.8 8242.5 9316.4 10609.3 11776.4
11576.6 9254.9 5500.1 2172.8 649.3 128.7 0
1839.5 1871.2 1920.1 1991.2 2070.9 2153.6 2240 2317.8 2382.2 2439.8
2496.5 2557.9 2608.9 2652.1 2706.8 2772.2 2881.7 3041.1 3288 3638.6
4104.4 4691.3 5382 6149.4 6942.9 7776.6 8643 9571.9 10498.8 10791.8
9851.4 7012 3295.7 1159.4 462 182.5 0
1839.5 1857.7 1891.3 1942.2 2007.6 2081.5 2164.1 2241 2312 2382.2
2451.3 2520.5 2579.1 2633.8 2690.5 2754.9 2852.8 3014.2 3288 3690.4
4246.6 4926.7 5674 6447.2 7242.6 8055.2 8905.3 9672.8 10010.9 9353.8
7225.3 3626.1 1092.1 463 271.8 137.4 0
1839.5 1853.9 1875 1914.4 1965.3 2027.7 2095 2167 2237.1 2309.2
2387 2467.7 2548.3 2618.5 2696.3 2787.5 2922 3139.1 3468.6 3936.3
4612.6 5405 6329.1 7281.9 8283.8 9121.4 9809.1 10033 9402.8 7541.3
4698.1 1861.5 558.1 230.5 111.4 36.5 0
1839.5 1848.1 1865.4 1899 1949 1999.9 2066.1 2134.3 2202.5 2269.8
2348.5 2434 2519.5 2597.3 2688.6 2790.4 2941.2 3146.8 3453.2 3895
4502.1 5274.4 6161 7065.8 7899.6 8540.3 8861.1 8664.2 7800.6 5934.3
3393.6 1293.9 448.6 183.5 79.7 16.3 0
1839.5 1845.2 1855.8 1891.3 1934.6 1987.4 2044.1 2105.5 2170.8 2233.3
2304.4 2385 2461.9 2539.7 2623.3 2722.2 2843.2 3011.3 3231.3 3527.1
3951.7 4529 5219.6 5918.9 6504.9 6835.3 6781.5 6318.5 5480.9 4087.1
2243.8 862.6 337.2 168.1 106.6 40.3 0
1839.5 1834.7 1846.2 1875 1915.3 1965.3 2020 2073.8 2125.7 2170.8
2220.8 2266.9 2309.2 2342.8 2357.2 2355.3 2332.2 2290 2237.1 2187.2
2141.1 2121.9 2121.9 2083.4 1927.8 1628.1 1244.9 902.9 672.4 521.6
418.8 345.8 286.2 226.7 149.8 63.4 0
1839.5 1829.9 1840.4 1874 1918.2 1967.2 2020 2071.9 2121.9 2153.6
2168.9 2164.1 2144.9 2102.6 2035.4 1947 1840.4 1723.2 1598.4 1456.2
1317.9 1184.4 1056.6 938.5 830.9 745.4 669.5 613.8 561 505.2
437.1 369.8 293.9 217.1 131.6 59.6 0
1839.5 1824.1 1842.3 1876.9 1924 1976.8 2037.3 2093 2126.7 2140.1
2123.8 2082.5 2030.6 1964.3 1892.3 1807.8 1703.1 1584.9 1457.2 1322.7
1190.1 1066.2 957.7 865.5 783.8 716.6 659.9 627.2 585.9 532.1
464.9 373.7 289.1 205.6 119.1 61.5 0
1839.5 1823.1 1843.3 1885.6 1936.5 1998.9 2061.3 2104.6 2124.7 2121.9
2098.8 2065.2 2006.6 1926.9 1834.7 1741.5 1642.5 1528.2 1401.4 1271.8
1151.7 1051.8 962.5 885.6 815.5 753.1 716.6 683 683.9 688.7
643.6 561.9 499.5 388.1 269 179.6 0
1839.5 1827.9 1852.9 1898 1962.4 2023.9 2072.9 2111.3 2123.8 2120.9
2101.7 2060.4 1991.2 1906.7 1807.8 1704 1575.3 1437 1302.5 1182.4
1080.6 995.1 923.1 860.7 799.2 744.4 698.3 753.1 858.7 905.8
881.8 843.4 808.8 653.2 523.5 371.7 0
1839.5 1828.9 1859.6 1913.4 1974.9 2039.3 2085.4 2113.2 2121.9 2119.9
2102.6 2063.3 1997.9 1915.3 1795.3 1657 1495.6 1343.8 1197.8 1085.4
981.7 902.9 837.6 785.7 734.8 667.6 695.4 764.6 800.1 783.8
741.5 738.7 642.6 525.4 444.7 316 0
1839.5 1829.9 1864.4 1922.1 1989.3 2048.9 2091.1 2115.1 2124.7 2121.9
2104.6 2070 2019.1 1936.5 1805.8 1634.9 1445.6 1265 1108.5 979.8
875.1 802.1 750.2 707 638.8 626.3 662.8 704.1 690.6 652.2
622.4 592.7 485.1 396.7 335.2 237.3 0
1839.5 1830.8 1868.3 1928.8 2001.8 2058.5 2101.7 2126.7 2139.1 2136.3
2116.1 2088.2 2037.3 1943.2 1799.1 1611.8 1400.5 1190.1 1012.4 886.6
800.1 738.7 693.5 648.4 589.8 606.1 639.7 658.9 637.8 705
647.4 578.3 434.2 350.6 289.1 177.7 0
1839.5 1834.7 1870.2 1930.7 1998.9 2062.3 2105.5 2130.5 2144.9 2145.9
2131.5 2106.5 2057.5 1967.2 1820.2 1626.2 1403.4 1183.4 1000.9 876
795.3 733.9 687.8 638.8 582.1 599.4 632 651.3 629.2 699.3
647.4 527.3 419.8 346.8 288.2 139.3 0
